385-7196: 385-7196: HSG-CLUTCH-YM
+ / - Hover over image to Zoom
Other Views

    385-7196: 385-7196: HSG-CLUTCH-YM

    Part Number: 385-7196
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Housing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    pipelayer
    589

    underground articulated truck
    AD30

    wheel-type loader
    980F II 980G, 980C, 988G, 988B, 988F, 980G II 980F, 988F II

    track type tractors
    D9R, D9L, D8L, D9T, D9N

    articulated dump truck
    D400, D40D, D350E II D550B, D400D, D350E, D44B, D35HP

    articulated trucks
    D400E, D35-HPC, D400

    underground articulated trucks
    AD30

    underground mining loaders
    R2900

    track-type tractor
    8U 58 8 D8L, 9U D9R, 8S 9SU 9S 59 D9T, 8A 9 9C 59N 59L D9N, 58L

    wheel dozer
    834B, 824G, 834G, 824G II 834U 824C, 824S 834S

    wheel loaders
    980GII

    wheel dozers
    834B, 824G, 834G, 824G II 834U 824C, 824S 834S

    earthmoving compactor
    825 825G II 826G II 836, 826C, 836G, 825G, 825C, 826G