385-7197: HSG-CLUTCH-YM
+ / - Hover over image to Zoom
Other Views

    385-7197: HSG-CLUTCH-YM

    Part Number: 385-7197
    Brand: Cat
    Retrieving Price.....

    Classic Water Pump

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Water Pump
    UNITS:
    • US
    • Metric
    • Height (in): 6.5
    • Height (mm): 165.1
    • Length (in): 6.3
    • Length (mm): 160
    • Width (mm): 160
    track-type tractor
    5A PAT 4 D4H, 55, 53 4P D3, 3P 4S D3C, D3C II 3S D3B, D5C PATLGP D4B, D4C, 4A D5C, D4C II D5C PAT 54 3

    integrated toolcarrier
    IT28B, IT18B, IT28, IT12, IT18

    wheel-type loader
    916, G926, G910, 926, 926E, 910, G916

    track-type loader
    953, 943, 935C, 931C II 931B, 931C, 935C II 931, 935B

    wheel-type skidder
    508

    track-type skidder
    4P 54H

    engine - industrial
    3204

    excavator
    215B, 215