385-9935: TURBO GP BAS
+ / - Hover over image to Zoom
Other Views

    385-9935: TURBO GP BAS

    Part Number: 385-9935
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 12.5
    • Height (mm): 317.5
    • Length (in): 19.5
    • Length (mm): 495.3
    • Width (mm): 419.1
    We currently do not have any equipment model information for this part.