386-1722: LED Work Light
+ / - Hover over image to Zoom
Other Views

    386-1722: LED Work Light

    Part Number: 386-1722
    Brand: Cat
    Retrieving Price.....

    LED 3”x 3” Work Light

    Description:
    Whether your day starts before the sun comes up or your crews don’t stop until the job is done, Cat® LED work lights are there to illuminate your workspace. The extra-bright LEDs enhance visibility, increasing operator safety and productivity, while keeping costs low with low power consumption and a long life of over 40,000 hours.
    These lights are the contractor and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition and a wide range of applications.
    For durable, cost-effective bright lighting, your crews can depend on Premium Cat Work Lights to work on their schedule.
    Attributes:
    • 750 Lumens
    • Flood
    • Vertical/suspended mounting
    • 9-32V
    • Integral DT connector
    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Flood Beam
    • Light Type: LED Work Lights
    • Mounting Type: Vertical/Suspended
    • Voltage (volts): 9-32
    log loaders forestry
    538LL, 558LL, 320D2FMLL, 548LL

    3500
    3516B

    track loaders
    953K

    compactors
    825H

    track type tractors
    D7E, D7ELGP, D11T, D11TCD, D9T, D10T2, D10T2LRC, D10T

    motor graders
    16M, 160M3AWD, 12M3, 16M3, 12M3AWD, 140M3AWD, 160M3, 140M3, 14M, 18M3

    large mining products
    6020B

    underground articulated trucks
    AD22

    underground mining loaders
    R1600H, R2900G, R3000H, R1700G, R1700K

    forestry excavators
    538GF, 558GF, 548GF

    vibratory double drum asphalt
    CB32B, CB34BXW, CB24BLRC, CB34B, CB22B, CB34BXWLRC, CB34BLRC, CB36BLRC, CB36B, CB32BLRC, CB22BLRC, CB24B, CBR2.7LRC

    skidders
    525DLRC, 545D, 545DLRC, 525D, 555D, 555DLRC

    combination rollers
    CC24BLRC, CC24B, CC34B, CC34BLRC, CCR2.4LRC

    off highway trucks
    785G