386-1723: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    386-1723: Lamp Assembly

    Part Number: 386-1723
    Brand: Cat
    Retrieving Price.....

    LED 3”x 3” Work Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Whether your day starts before the sun comes up or your crews don’t stop until the job is done, Cat® LED work lights are there to illuminate your workspace. The extra-bright LEDs enhance visibility, increasing operator safety and productivity, while keeping costs low with low power consumption and a long life of over 40,000 hours.
    These lights are the contractor and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition and a wide range of applications.
    For durable, cost-effective bright lighting, your crews can depend on Premium Cat Work Lights to work on their schedule.
    Attributes:
    • 750 Lumens
    • High beam
    • Vertical/suspended mounting
    • 9-32V
    • Integral DT connector
    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Height (mm): 3
    • Lamp Type: LED
    • Length (mm): 75
    • Lens Pattern: High Beam
    • Lens Type: Clear
    • Light Type: LED Work Lights
    • Mounting Type: Vertical/Suspended
    • Temperature (°C): -40 TO 85
    • Voltage (volts): 9-32
    • Width (mm): 100
    lhd
    R3000H, R1700K, R1600H, R2900G, R1700G

    mg
    14M, 16M