General Duty Bucket 1200 mm (48 in)
+ / - Hover over image to Zoom
Other Views

    387-5720: General Duty Bucket 1200 mm (48 in)

    Part Number: 387-5720
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Adapter Quantity: 5
    • Adapter Size: K80
    • Capacity: 1.19 yd³
    • Capacity: 0.91 m³
    • Capacity: 1.19 yd³
    • Capacity: 0.91 m³
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 625 kg
    • Weight: 1378 lb
    • Width: 48 in
    • Width: 1200 mm
    We currently do not have any equipment model information for this part.