387-6489: TUBE AS-OIL
+ / - Hover over image to Zoom
Other Views

    387-6489: TUBE AS-OIL

    Part Number: 387-6489
    Brand: Cat
    Retrieving Price.....

    Turbocharger Drain Line

    Description:

    • Nozzles are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3
    • Height (mm): 76.2
    • Length (in): 15
    • Length (mm): 381
    • Width (mm): 114.3
    cold planer
    PM310, PM313, PM312

    pipelayer
    PL72

    wheel-type loader
    972M, 972L, 966M, 966L

    articulated dump truck
    725C2, 725C