387-7864: STRAP-BAND
+ / - Hover over image to Zoom
Other Views

    387-7864: STRAP-BAND

    Part Number: 387-7864
    Brand: Cat
    Retrieving Price.....
    Save to List

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 1.38
    • Material: 1E1541A
    • Maximum Effective Diameter (in): 9.37
    • Minimum Effective Diameter (in): 8.74
    paving compactor
    CB15 CW-34 CW-16 CB7 CB-44B CB-64B CB10 CW34 CB-54B CB-66B CB16 CB8 CS10 CS11 CS12 CW12 CB-68B CB13

    asphalt paver
    AP555F AP500F

    engine - industrial
    C4.4