388-6274: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    388-6274: Lamp Assembly

    Part Number: 388-6274
    Brand: Cat
    Retrieving Price.....

    24 Volt Flood Beam HID Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Ballast Part Number: 319-7384
    • Connector Type: Integral DT
    • Height (in): 4.13
    • Lamp Type: HID
    • Length (in): 4.61
    • Lens Pattern: Wide Flood
    • Light Type: HID Work Lights
    • Mounting Type: Suspended
    • Power (watts): 35
    • Voltage (volts): 24
    • Width (in): 4.76
    asphalt paver
    AP655F, AP-655D, AP-1055F BG1055E, AP-1000E AP-600D, AP-500E, BG555E, BG500E, AP600F, AP-1000F AP-1055E AP-555E BG1000E

    motor grader
    16M

    wheel-type loader
    950K, 980K, 972K, 962K, 966K, 966K XE 950 GC