388-6292: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    388-6292: Lamp Assembly

    Part Number: 388-6292
    Brand: Cat
    Retrieving Price.....

    12 Volt Flood Beam HID Work Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Ballast Part Number: 319-7383
    • Connector Type: Integral DT
    • Height (mm): 105
    • Lamp Type: HID
    • Length (mm): 117
    • Lens Pattern: Flood
    • Light Type: HID Work Lights
    • Mounting Type: Vertical
    • Power (watts): 35
    • Voltage (volts): 12
    • Width (mm): 121
    vibratory double drum asphalt
    CB46B

    comp
    CB10, CB-44B CB16, CB8, CB-68B CB-54B CB-64B CB15, CB7, CB-66B CB13, CD10, CD8