• \
  • Home
  • 388-6295: Lamp Assembly (HID High Beam)
388-6295: Lamp Assembly (HID High Beam)
+ / - Hover over image to Zoom
Other Views

    388-6295: Lamp Assembly (HID High Beam)

    Part Number: 388-6295
    Brand: Cat
    Retrieving Price.....

    Cat® Lamp Assembly (High Beam Flood)(HID)(Suspended)(24V)

    Description:
    Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

    Attributes:
    • High Beam
    • Precision optics and reflector for maximum light output
    • Protects fixture from rain and directs light outward
    • Hard-coated lenses
    • 24 volt, 2500 lumen
    • Current: 1.5 A
    • Power: 35 W
    • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.

    Applications:
    Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Ballast Part Number: 319-7384
    • Connector Type: Integral DT
    • Height (in): 4.13
    • Length (in): 4.61
    • Lens Pattern: Long range flood
    • Light Type: HID Work Lights
    • Mounting Type: Suspended
    • Power (watts): 35
    • Voltage (volts): 24
    • Width (in): 4.76
    motor grader
    16M