General Duty Bucket 1200 mm (48 in)
+ / - Hover over image to Zoom
Other Views

    General Duty Bucket 1200 mm (48 in)

    Part Number: 388-9590
    Brand: Cat
    Retrieving Price.....

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Quantity: 5
    • Adapter Size: K80
    • Capacity: 1.29 yd³
    • Capacity: 1 m³
    • Capacity: 1.31 yd³
    • Capacity: 0.98 m³
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 669 kg
    • Weight: 1475 lb
    • Width: 48 in
    • Width: 1200 mm
    We currently do not have any equipment model information for this part.