389-2199: COVER-COMPRE
+ / - Hover over image to Zoom
Other Views

    389-2199: COVER-COMPRE

    Part Number: 389-2199
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.3
    • Height (mm): 185.4
    • Length (in): 15.8
    • Length (mm): 401.3
    • Width (mm): 401.3
    engine - generator set
    C32