389-2201: COVER-COMPRE
+ / - Hover over image to Zoom
Other Views

    389-2201: COVER-COMPRE

    Part Number: 389-2201
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 6.7
    • Height (mm): 170.2
    • Length (in): 16.3
    • Length (mm): 414
    • Width (mm): 337.8
    We currently do not have any equipment model information for this part.