394-1244: PUMP GP-F XF
+ / - Hover over image to Zoom
Other Views

    394-1244: PUMP GP-F XF

    Part Number: 394-1244
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Fuel Transfer Pump
    UNITS:
    • US
    • Metric
    • Height (in): 4.5
    • Height (mm): 114.3
    • Length (in): 6.3
    • Length (mm): 160.02
    • Width (mm): 160.02
    engine - truck
    C13