394-2429: EDGE AS-CARB
+ / - Hover over image to Zoom
Other Views

    394-2429: EDGE AS-CARB

    Part Number: 394-2429
    Brand: Cat
    Retrieving Price.....

    Flat Cutting Edge

    Description:
    6" (152 mm) Wide Flat Carbide Insert Edge

    Attributes:
    Flat carbide is centered in the through-hardened edge.
    0.75" (19 mm) Edge Thickness
    3' (912 mm) Edge Length
    0.63” (16 mm) Bolt Size

    Recommended Application:
    CAT® carbide insert edges offer long wear life in higher speed applications like state/county road snow removal. The design offers impact resistance and minimizes edge "crowning" in applications that require a level grading operation.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.75
    • Height (mm): 19.00
    • Length (in): 35.89
    • Length (mm): 911.50
    • Width (mm): 152.40
    We currently do not have any equipment model information for this part.