394-8508: BUCKET GP-ADJ&
+ / - Hover over image to Zoom
Other Views

    394-8508: BUCKET GP-ADJ&

    Part Number: 394-8508
    Brand: Cat
    Retrieving Price.....
    Save to List

    900 mm (36 in) General Duty Bucket for 318E Hex

    The General Duty bucket is the perfect choice for digging and trenching in dirt, loam or a mixture of fine gravel and dirt. Get more out of your tracked excavator with a bucket designed and built specifically for your 318E.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Quantity: 4
    • Adapter Size: K80
    • Capacity: 0.81 yd³
    • Capacity: 0.62 m³
    • Capacity: 0.81 yd³
    • Capacity: 0.62 m³
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 538 kg
    • Weight: 1186 lb
    • Width: 36 in
    • Width: 900 mm
    We currently do not have any equipment model information for this part.