397-5063: GEAR-FP DR-YM
+ / - Hover over image to Zoom
Other Views

    397-5063: GEAR-FP DR-YM

    Part Number: 397-5063
    Brand: Cat
    Retrieving Price.....

    Classic Clutch Piston

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    wheel tractor scrapers
    627E, 637G, 637, 621B, 623F, 639D, 633C, 631G, 627B, 621E, 637K, 627K LRC 657E, 627, 627F, 631E, 623, 623K LRC 631D, 621G, 657G, 623B, 657B, 621F, 623H, 627H, 631C, 623E, 637E, 633E II 623G, 631K, 621H, 657, 627K, 627G, 621K OEM 637D, 627PP, 621R, 637EII, 631GOEM, 631EII

    wheel tractor-scraper
    627E, 637G, 637, 621B, 623F, 639D, 633C, 631G, 627B, 621E, 637K, 627K LRC 657E, 627, 627F, 631E, 623, 623K LRC 631D, 621G, 657G, 623B, 657B, 621F, 623H, 627H, 631C, 623E, 637E, 633E II 623G, 631K, 621H, 657, 627K, 627G, 621K OEM 637D, 627PP, 621R, 637EII, 631GOEM, 631EII

    underground articulated truck
    AD55B, AD60

    off highway trucks
    773G OEM 773E, 775G OEM 773F, 773G LRC 772B, 775D, 773D, 773B, 769C, 775B, 775G, 775F, 768C, 773G, 775G LRC 775E, 775FOEM, 773FOEM

    off-highway truck
    773G OEM 773E, 775G OEM 773F, 773G LRC 772B, 775D, 773D, 773B, 769C, 775B, 775G, 775F, 768C, 773G, 775G LRC 775E, 775FOEM, 773FOEM