397-6206: KIT REBUILD
+ / - Hover over image to Zoom
Other Views

    397-6206: KIT REBUILD

    Part Number: 397-6206
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump Rebuild Kit

    Description:

    • A Cat® Fuel Pump Rebuild Kit provides you with all the parts required to bring your fuel system back to original factory settings.
    • Individual pumps
    • Seals
    • Springs
    • Governor parts
    • Seal and diaphragm
    • Bearings
    • Flyweights

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 7
    • Height (mm): 177.8
    • Length (in): 14.3
    • Length (mm): 363.22
    • Width (mm): 236.22
    We currently do not have any equipment model information for this part.