• Home
  • 398-0451: Silver Engine Rebuild Kit
398-0451: Silver Engine Rebuild Kit
+ / - Hover over image to Zoom
Other Views

    398-0451: Silver Engine Rebuild Kit

    Part Number: 398-0451
    Brand: Cat
    Retrieving Price.....

    Precious Metal™ Engine Rebuild Kits for Machines

    A basic rebuild similar to the consist of aftermarket kits. Includes the Bronze Kit plus 6 pistons, liners, rings, retainers, and rodless, unassembled cylinder pack.

    UNITS:
    • US
    • Metric
    • Bronze Kit Contains: 0, Includes temperature regulator, fuel filter, oil filter, hose, thrust plate, spring, gaskets, o-rings, seals, plugs, retainer ring, bolts, nuts, washers, bearings, locks, studs, clamps, spacers, breather assembly. Includes screen assembly as needed.
    • Engine Arrangement: 146-4344, 110-1607, 146-4342, 146-4336, 146-4341, 146-4339, 110-1609, 110-5760, 146-4340, 274-3980, 269-6940, 146-4337, 130-7111, 266-9815, 146-4338
    • Engine Model: 3306
    • Machine Sales Model: 12G, 160H, 140G, 12H, 140H, 14G, 143H
    • Machine Serial Prefix: 4ER, 2GS, 2ZK, 3AS, 13W, 4XM, 1AL, 5HM, 2FM, 72V, 3FR, 8KM, 8MN, 3HR, XZK, 5ZM, 2WR, XZJ, 9ZN, 9EJ, 9TN, XZH
    • Silver Kit Adds: 0, 6 pistons, liners, rings and retainers, and a rodless, unassembled cylinder pack