• Home
  • 398-0457: Silver Engine Rebuild Kit
398-0457: Silver Engine Rebuild Kit
+ / - Hover over image to Zoom
Other Views

    398-0457: Silver Engine Rebuild Kit

    Part Number: 398-0457
    Brand: Cat
    Retrieving Price.....

    Precious Metal™ Engine Rebuild Kits for Machines

    A basic rebuild similar to the consist of aftermarket kits. Includes the Bronze Kit plus 6 pistons, liners, rings, retainers, and rodless, unassembled cylinder pack.

    UNITS:
    • US
    • Metric
    • Bronze Kit Contains: Includes temperature regulator, fuel filter, oil filter, hose, thrust plate, spring, gaskets, o-rings, seals, plugs, retainer ring, bolts, nuts, washers, bearings, locks, studs, clamps, spacers, breather assembly. Includes screen assembly as needed., 0
    • Engine Arrangement: 5R-7956, 5R-7776, 1W-0543, 5R-6935
    • Engine Model: 3306
    • Machine Sales Model: D7G
    • Machine Serial Prefix: 92V, 72W, 3ZD, 3GF, 4YB, 65V
    • Silver Kit Adds: 0, 6 pistons, liners, rings and retainers, and a rodless, unassembled cylinder pack