398-5257: SHOE-TRK MAS
+ / - Hover over image to Zoom
Other Views

    398-5257: SHOE-TRK MAS

    Part Number: 398-5257
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Super Extreme Service, Single Grouser, Abrasion Resistant Material)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
    • Abrasion Resistant Material (ARM) is a composite that is welded to components creating a very hard wear surface that increases component life.


    Recommended Application:

    • Abrasion Resistant Material (ARM) is designed for high abrasion, low impact applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 1/8
    • Shoe Type: Super Extreme Service, Single Grouser, Abrasion Resistant Material, Clip
    • Shoe Width (in): 24
    • Track Pitch (in): 10.25
    track-type tractor
    D10T2, D10T