398-5270: MTO TRACK GP
+ / - Hover over image to Zoom
Other Views

    398-5270: MTO TRACK GP

    Part Number: 398-5270
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Track Group (Super Extreme Service, Single Grouser)


    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.

    • US
    • Metric
    • Bolt Size (mm): 28.575
    • Number of Track Sections: 44
    • Shoe Type: Super Extreme Service, Single Grouser
    • Shoe Width (mm): 710
    • Track Pitch (mm): 260.4
    track type tractors
    D10T2LRC, D10T2, D10T