398-5277: SHOE-TRK JOI
+ / - Hover over image to Zoom
Other Views

    398-5277: SHOE-TRK JOI

    Part Number: 398-5277
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Extreme Service, Single Grouser, Trapezoidal)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    • US
    • Metric
    • Bolt Size (mm): 1 1/8
    • Shoe Type: Extreme Service, Single Grouser, Trapezoidal
    • Shoe Width (mm): 610
    • Track Pitch (mm): 260.4
    track type tractors
    D10T, D10T2LRC, D10T2