398-9283: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    398-9283: Hose Assembly

    Part Number: 398-9283
    Brand: Cat
    Retrieving Price.....

    High Temperature Fuel Hose Assembly

    Description:
    Channels petroleum or water based hydraulic fluids and lubricating oils.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, one braided ply or two spiral plies of textile fiber and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for low pressure, high temperature service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    906M, 907M, 908M, 907H2, 908K, 907K, 908H2, 906H2, 906K