399-2792: EDGE-CUTTING
+ / - Hover over image to Zoom
Other Views

    399-2792: EDGE-CUTTING

    Part Number: 399-2792
    Brand: Cat
    Retrieving Price.....

    Curved Serrated Cutting Edge

    Description:
    8" (203 mm) Curved Serrated Cutting Edge

    Attributes:
    1" (25 mm) Edge Thickness
    3' (914 mm) Edge Length
    64 mm/38 mm Tooth Size/Tooth Gap
    0.75” (19 mm) Bolt Size

    Recommended Application:
    Curved serrated edges can penetrate better than a non-serrated option as they can apply more down pressure. Applications include highly compacted soil or ones that have higher impact loading requirements.

    UNITS:
    • US
    • Metric
    • Height (mm): 50.80
    • Length (mm): 911.86
    • Width (mm): 203.20
    We currently do not have any equipment model information for this part.