399-4423: RACE-BRG-YM
+ / - Hover over image to Zoom
Other Views

    399-4423: RACE-BRG-YM

    Part Number: 399-4423
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Roller Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Race-Needle Thrust Bearing (Race Only)
    earthmoving compactor
    826C 825C 826G II 826G 825G

    generator
    SR4

    wheel-type loader
    980F 980F II 980C 980G 980G II

    engine - generator set
    3406B 3406C

    engine - truck
    3406B 3406C

    engine - industrial
    3406B 3406C HT400 SR4

    articulated dump truck
    D400E D40D D350E D400 D400D D35HP

    road reclaimer
    RR-250B SM-350 RR-250 RM-350 SS-250 SS-250B RM-350B RM-250C

    cold planer
    PM-465

    motor grader
    16H NA 16G

    wheel dozer
    824C 824G II 814B 824G

    pipelayer
    578 583R 587R

    excavator
    245D 375-A L 375-A 5080

    marine products
    3406C 3406B

    wheel tractor-scraper
    621F 623F 623E 627E 621E 621B 627B 623B 621 627F

    track-type tractor
    8SU 57H D8R D8N 8A D8R II 8U 8