399-4442: BEARING-YM
+ / - Hover over image to Zoom
Other Views

    399-4442: BEARING-YM

    Part Number: 399-4442
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Roller Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    980 980F 994H 980C 980B 994D 994 980F II 994F

    track-type skidder
    527 D5HTSK II

    wheel dozer
    824C 824S

    asphalt paver
    AP-1055E

    underground articulated truck
    AD40 AE40

    pipelayer
    PL61 583K PL72 583H

    track-type loader
    953 953D 953B 953K 963C 963K 943 953C 963D

    articulated dump truck
    740B 740 735B D35HP D44B 735 OEM 735 D400D D40D D550B D35C

    wheel tractor-scraper
    TS185 TS225 TS180 TS220

    track-type tractor
    D6R III D6N D6T 6S D6H D6T LGP D6R 5S D6M D8H D6 D8K D6K2 D5R2 D6R II D6T XW 56 D5H 6A 5 6 D5 5P D6T XL PAT D6N LGP 6SU D6K2 LGP D6H II D6H XL D6R STD D6H XR 183B D6K XL 56H D6 XE D6T XL D6R XL D6T XW PAT D6K D5R XL D5R LGP 5A D6K LGP D6N OEM D6K2 XL D6N XL D6R LGP D5H XL 55 D6T LGPPAT 8S 8D

    load, haul, dump
    R1700 II