3B-4612: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-4612: Cotter Pins

    Part Number: 3B-4612
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 3/32
    • Pin Length - B (in): 1 1/4
    • Pin Type: Cotter Pins
    wheel tractor-scraper
    615C II 611, 615C

    paving compactor
    CW-16

    expanded mining products
    6020B

    large mining products
    6020B

    challenger
    75C, 65C, 75E, 85D, 65E, 95E, 85E, 85C, 65D, 75D