3B-4613: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-4613: Cotter Pins

    Part Number: 3B-4613
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 1/2
    • Pin Type: Cotter Pins
    cold planer
    PM822, PM620, PM825, PM820, PM622

    track-type tractor
    D3, D7H, 7A D6H, 6 7S 6A 6SU 7U 7SU 57 56H 6S 56 7

    integrated toolcarrier
    IT18, IT18B, IT28B, IT28

    road reclaimer
    SS-250, RR-250

    wheel-type loader
    G936, 926E, 916, 936E, 926, 936, G926, G916, 936F

    petroleum products
    C9, C7, TH31-C9I CX31-C9I TH31-E61 CX31-P600 TH31-C9P

    forest products
    554, 574

    engine - industrial
    3208, 3114, C-9, 3116, 3306, 3126, C7, C9, 3126B

    expanded mining products
    6020B