3B-4622: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-4622: Cotter Pins

    Part Number: 3B-4622
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 2 1/4
    • Pin Type: Cotter Pins
    defense and federal products
    30/30, DEUCE

    telehandler
    TH82, TH62, TH63

    marine products
    D315

    wheel tractor scrapers
    641, 651

    stabilizers/reclaimers
    RR-250B, RM-250C, SS-250B

    motor graders
    12F, 140B

    track type tractors
    D7F