3B-4639: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-4639: Cotter Pins

    Part Number: 3B-4639
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 1/4
    • Pin Length - B (in): 1 3/4
    • Pin Type: Cotter Pins
    cold planer
    PM313, PM310, PM312

    track-type tractor
    D6K D6K XL

    underground articulated truck
    AD60, AD30, AD45B, AD55

    mini hydraulic excavator
    304 304E 305E2 CR 305.5E2 CR 303.5D 305E 303.5E 305.5E2 305.5, 305.5D 306E2 304E2 CR 306, 305.5E 303.5C 304D CR 305 300.9D 306E 303.5E2 CR 304.5, 305D CR 304C CR 303C CR 305C CR

    track-type loader
    953K, 963K, 973, 953D, 973D

    track loaders
    931CIILGP, 931CLGP, 963D

    drill
    MD6310, MD6250

    compactors
    826B

    track type tractors
    D6KXLARMY, D3CLGP, D3BLGP, D4C, D4CII, D3B, D8L, D3CIILGP

    underground articulated trucks
    AD55B