3B-4641: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-4641: Cotter Pins

    Part Number: 3B-4641
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 1/4
    • Pin Length - B (in): 2 1/2
    • Pin Type: Cotter Pins
    asphalt paver
    AP-300D SE34V AP355F, AP300F, SE34VT AS4173

    track-type tractor
    D5K2 XL D5K LGP D4K2 LGP D4G, D5K2 LGP D5G, D3K LGP D3K2 LGP D4K LGP D3K XL D5K XL D3G, D4K XL D4K2 XL D3K2 XL

    tillage
    TL5 36 TL5 38 TL5 30 TL3 530 TL5 44 TL5 40 TL3 930 TL5 46 TL5 50 TL5 42 TL5 48 TL5 32 TL5 34 TL3 730