3B-4978: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    3B-4978: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 3B-4978
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 8.75
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 7/8 - 14
    • Total Bolt Length - 3 (in): 11
    We currently do not have any equipment model information for this part.