3B-5315: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-5315: Cotter Pins

    Part Number: 3B-5315
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 5/16
    • Pin Length - B (in): 2 1/4
    • Pin Type: Cotter Pins
    We currently do not have any equipment model information for this part.