3B-5316: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-5316: Cotter Pins

    Part Number: 3B-5316
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 5/16
    • Pin Length - B (in): 2 1/2
    • Pin Type: Cotter Pins
    motor grader
    160M, 12M, 160M 2 120M, 120M 2 160M 3 AWD 14M, 140M 3 12M 2 140M 3 AWD 12M 3 AWD 140M 2 140M, 160M 3 12M 3 14L

    wheel-type loader
    966F, 970F, 966F II

    backhoe loader
    428

    off-highway truck
    772G, 775G OEM 777C, 777D, 777G, 777E, 773G OEM 773G, 775D, 773E, 773G LRC 775F, 773D, 776D, 777F, 775G LRC 773F, 773B, 772, 775E, 770G, 770, 775B, 776C, 772G OEM 775G, 770G OEM

    challenger
    VFS70 VFS50