3B-5320: Cotter
+ / - Hover over image to Zoom
Other Views

    3B-5320: Cotter

    Part Number: 3B-5320
    Brand: Cat
    Retrieving Price.....

    Cotter Pin Mitered End

    Description:
    Cotter pin is a double-bodied pin made by bending a length of semicircular wire approximately in half, forming a loop that provides a head. After installation each half of the body can be bent to keep the pin in place. The cotter pins specified are intended for use with clevis pins contained herein and in pinned bolt and nut assemblies or other type of free fitting pinned assemblies in general applications.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Material Description: Steel
    • Notes: OAL: 76.2, Pin Diameter: 9.525
    • Pin Diameter - A (in): 3/8
    • Pin Length - B (in): 3
    • Pin Type: Cotter Pins
    pipelayer
    572R, 572R II

    mini hydraulic excavator
    302.2D, 302.5C, 302.7D 302.4D, 302.5

    motor grader
    140G, 160K, 120H, 135H, 140H ES 160H NA 140H NA 160G, 12H NA 140K, 12G, 12M 3 163H NA 16H, 14G, 12H, 14M-3 120H ES 160H, 160H ES 12M 3 AWD 16G, 120H NA 160M 3 AWD 140M 3 135H NA 140H, 130G, 120G, 143H, 160M 3 120K, 163H, 140M 3 AWD 12H ES 14H NA 16H NA 140K 2 14M, 12K, 120K 2

    work tool
    SNOW WING

    wheel-type loader
    924K, 930M, 930K, 938K, 910K, 914K

    track type tractors
    D6R, D8T, D6TXL, D6TXW, D6TLGPVP, D6TLGP, D6T2XL, D6T2XW, D6T2LGP, D6RIIILGP, D9T, D5NXL, D5MLGP, D6NLGP, D7RLGP, D7RII, D6TXLVP, D7RIIXR, D6RLGP, D6NXL, D7R, D6RXR, D7ELGP, D7RIILGP, D4HIILGP, D7E, D4HIIIXL, D6HIIXL, D6RXL, D6T3XEXW, D6T3XW, D6T3XELGP

    motor graders
    14M, 12K, 140G, 160H, 140K, 12H, 12G, 14M3, 143H, 12M3, 160M3, 140M3AWD, 140M3, 14H, 135HNA, 160HNA, 140HNA, 120HNA, 12HNA, 16H

    pipelayers
    PL72

    track-type tractor
    D7R II D6T XW D6M D6T XL D7R, D5N D8T, D6N, D6T, D6R, D6T LGP D5M D6T LGPPAT D8R D6T XL PAT D8R II D6T XW PAT

    forestry excavators
    320CFMHW

    wheeled excavator
    W345B II W330B M325B

    skidders
    527CA

    engine - machine
    C9.3

    excavator
    330C MH 325C, 345B II MH 330B L

    wheel loaders
    930K