3B-5324: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-5324: Cotter Pins

    Part Number: 3B-5324
    Brand: Cat
    Retrieving Price.....
    Save to List

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 2 1/2
    • Pin Type: Cotter Pins
    earthmoving compactor
    825K 826K

    cold planer
    PM-565B PM-201

    challenger
    65 75 65E 85C 75C 70C 65B 75E 65D 65C 75D

    motor grader
    12M 2 160M 2 140M 2

    wheel dozer
    824K

    pipelayer
    594H

    track-type loader
    977

    track-type tractor
    59 9 D6H 5 8S D7H 6S 9U 7A D9N D9L D3B 8 D6H XR 56H D6H XL 6 6A D10R D6H II 6SU 9S D8L 10U 59L 56 7 58L 7S 10 8SU 9SU D10N 58 8A 7SU 10SU 57 8U 9C 57H D8N 7U 59N

    road reclaimer
    RM-350B