3B-5326: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-5326: Cotter Pins

    Part Number: 3B-5326
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 3 1/2
    • Pin Type: Cotter Pins
    excavator
    245D, 245B, 245

    track-type loader
    973

    track-type tractor
    8S 7U 8A D7G, 7S 9U 7A 8U 9C D9H, 9S 8C D8K, 8R 9A D7G2 8D 183B 9R