3B-5329: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-5329: Cotter Pins

    Part Number: 3B-5329
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 3/8
    • Pin Length - B (in): 4
    • Pin Type: Cotter Pins
    pipelayer
    PL87, 583T, PL72, 572R II 583R, 587T, 572R, 578, 587R

    mini hydraulic excavator
    305E2 CR 305C CR 305D CR 304.5, 305.5E 304C CR 305E 305.5E2 CR 304 305.5D 305

    motor grader
    14G, 130G, 120G, 140G, 12H, 140H, 120H, 12G, 140H NA 12H ES 160H NA 16G, 160H, 12H NA 135H, 163H, 160H ES 143H, 120H ES 140H ES 120H NA 160G, 135H NA 163H NA

    work tool
    H45 100 H100, H45S, H63, H63S H90CS 63 H70, H90C, 70S H70S H50S 70, H100S H50

    backhoe loader
    428E, 416E 432F, 434F, 420E 430F 420F 416F 444F, 432E, 422E, 428F, 434E, 430E 444E, 422F