• \
  • Home
  • 3D-2975: External Snap Ring
3D-2975: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    3D-2975: External Snap Ring

    Part Number: 3D-2975
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Snap Ring Type: External
    com
    836, 826C

    it
    IT14G, IT24F, IT28F, IT28G

    ttl
    939, 933C, 973, 973C, 953C, 933, 939C, 963B 963C

    wktl
    PIN GRAB

    pipe
    572R, 561N, 583R, 583T, 561M, 587R, 587T, 572R II PL83, PL87

    wtl
    950F II 928G, 914G, 924G, 980F, 960F, 928HZ, 924GZ, 970F, 924F, 930G, 994, 988F II 924H, 930H, 988F, 924HZ, 966F II

    exc
    311D LRR 314D CR 312D2, 312D2 L 312D, 314D LCR 5230B, 5130, 312D L 5130B, 312E, 5230, 312E L 313F LGC 314E LCR

    adt
    D400E II D400E, D250E, D300E, D350E II D300E II D350E, D250E II

    ttt
    D6N, D7R XR D10T, D6H, D5R2 D7R II D6R, D4H III D6R II D7R LGP D6T XW D6R III D11R, D11N, D4C III D9R, D6T, D4G, D9T, D5G, D4H, D8T, D6T XL D5C III D6T LGP D11T, D8N, D3G, D8R II D8R D5M D10N, D6R XL D6M D6R LGP D5N D6R STD D10R, D3C III D7R, D6H XL D6G2 LGP D6G2 XL D5H, D5H XL D6N OEM D7G2 D4H XL D6H XR

    wtt
    834B

    tskd
    527 D4HTSK III D4HTSK II 517 D5HTSK II

    mg
    160M 2 12H NA 120H, 140H NA 120M, 12M, 120M 2 140M, 12M 2 163H, 14M, 120H ES 16H NA 12M 3 160H, 140M 2 160H NA 12H, 140H, 14H NA 135H, 120H NA 160M 3 AWD 140K, 120K, 140M 3 AWD 140H ES 140K 2 160M 3 160M, 14L 163H NA 143H, 16M, 14H, 12K, 160H ES 14M-3 160K, 12M 3 AWD 140M 3 14M3, 120K 2 12H ES 135H NA 16H

    oht
    777C, 773B, 793B, 775B, 769C, 785C, 793C, 784B, 789C, 776C, 785B, 789B, 784C, 771C