• Home
  • 3D-9609: Yoke-Type Rod End
3D-9609: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    3D-9609: Yoke-Type Rod End

    Part Number: 3D-9609
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Gap Size - B (in): 8.70
    • Height - C (in): 19.00
    • Length to Pin Hole - A (in): 30.2
    • Rod Diameter (in): 5/16
    • Rod End Type: Yoke-Type
    • Width - D (in): 15.00
    wheel tractor scrapers
    613G

    skidders
    518C, 530B, 528B, 528SA, 528, 518FB

    off highway trucks
    772, 769B

    wheel loaders
    IT12

    track loaders
    939, 933C, 939C, 933LGP, 933, 933CLGP, 931CLGP, 931CII, 935CII, 931BLGP, 935C, 935B, 931C, 931B

    track excavators
    235, 225

    track type tractors
    D4CIIIXL, D3CIIILGP, D5CLGP, D5CIIILGP, D5CIII, D5CIIIXL, D4CIIILGP, D4CIII, D3CIII, D3CIIIXL, D9H, D7GSA, D4C, D3C, D3CLGP, D4CLGP, D3CII, D3CIILGP, D3BLGP, D4CIILGP, D4B, D5C, D4CII, D3B, D3CSA, D3BSA

    motor graders
    120HNA, 140G, 160H, 12HNA, 160HNA, 140HNA, 135HNA, 14H, 135H, 12H, 143H, 12G, 120G, 163H, 16H, 140H, 120H