3E-3826: Yoke-Type Rod End/Jump Sizes
+ / - Hover over image to Zoom
Other Views

    3E-3826: Yoke-Type Rod End/Jump Sizes

    Part Number: 3E-3826
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 10.0
    • Height - C (mm): 20.0
    • Length to Pin Hole - A (mm): 40.0
    • Retaining Pin: 6S-6646
    • Rod Diameter (mm): M10
    • Rod Diameter Note (mm): 9.5 bore
    • Rod End Type: Yoke-Type/Jump Sizes
    • Width - D (mm): 20.0
    ttt
    D6M

    bhl
    446D, 446B

    wtt
    824G

    it
    IT62H, IT38G II IT38G, IT62G II

    wtl
    966H, 966M, 950G II 966G, 962G II 938G, 962G, 962H, 972G II 966K, 972K, 972H, 938G II 972M XE 972M, 950M, 962M, 980G, 966M XE 966G II 950H, 980G II 966K XE 950G