• Home
  • 3E-3891: External Snap Ring
3E-3891: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    3E-3891: External Snap Ring

    Part Number: 3E-3891
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 1.89, 0
    • Free Diameter - A(in): 0, 1.77
    • Snap Ring Type: External, 0
    • Thickness - B (in): 0, 0.098
    • Unit of Measurement: Inch, 0