3E-4172: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    3E-4172: Snap-In Wiper Seal

    Part Number: 3E-4172
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type SHU

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 4.08
    • Inside Diameter (in): 3.75
    • Outside Diameter - B (+/- 0.003inch) (in): 4.25
    • Seal Shape: Type SHU
    • Width - A (+/- 0.02inch) (in): 0.25
    We currently do not have any equipment model information for this part.