3E-4219: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    3E-4219: U-Cup Rod Seal

    Part Number: 3E-4219
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type E

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section (in): 0.31
    • Inside Diameter (in): 2.50
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 3.13
    • Seal Shape: Type E
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.55
    We currently do not have any equipment model information for this part.