3E-4371: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    3E-4371: Internal Snap Ring

    Part Number: 3E-4371
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 8.50
    • Free Diameter - A (in): 9.04
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    3500
    3508B

    off highway trucks
    797B, 797F, 797FXQ, 797

    shear-wt
    S2130

    wheel loaders
    993KLRC, 993K, 992KLRC, 992D, 992G, 990K, 990H, 990KLRC, 994, 990, 992K, 994KLRC, 994F, 992C, 994H

    wheel dozers
    854K, 844KLRC, 854G, 844, 854KLRC, 844K, 844H

    track type tractors
    D11TCD, D11RCD, D11T, D11R, D11N

    large mining products
    5230, 5130, 5130B