3E-7424: Belleville
+ / - Hover over image to Zoom
Other Views

    3E-7424: Belleville

    Part Number: 3E-7424
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: Belleville
    • Working Diameter (in): 5 3/4 - 6 5/8
    marine products
    C140-16, 3606, C280-6, C280-16, C280-12, C280-8, 3612, 3616, 3608

    wheel tractor-scraper
    637K, 631K, 657B, 657

    pipelayer
    572R, 572R II

    track feller bunchers
    TK1051

    forest products
    345C

    track type tractors
    D10R, D10T, D7R, D7E, D7RIIXR, D7RII, D7RLGP, D7RIILGP

    track excavators
    349D, 349FL, 385B, 349D2L, 352F2VG, 5090B, 349D2, 349F, 390D, 345DL, 336FLXE, 345CLVG, 385BL, 385COEM, 374FL, 390FL, 336FL, 349DL, 345CL, 336D2LXE, 336D2L, 352FVG, 349EL, 336FLN, 349E, 352FXE, 352F

    articulated trucks
    730C2EJ, 725, 730DEJLRC, 725C2, 730C2, 735D, 740, 735DLRC, 730D, 730DEJ, 730, 730DLRC, 725OEM, 730OEM

    off-highway truck
    775B, 797B, 773E, 775D, 769D, 797, 771D, 773D, 789D, 771C, 772B, 793C, 793B, 775E, 769C, 773B

    underground mining loaders
    R1700K

    cold planer
    PM-201

    track-type tractor
    D7R II D10N, D7R, D8N, D7E LGP D8R

    track-type loader
    973C

    petroleum products
    C280-12, CX35-P800 CX31-P600 C15, C13, CX31-C13I 3512E, CX31-C11I C11, 2016 TH35-C11I CX31-C15I TH35-E81 TH35-C13I TH48-E80 TH35-C15I

    wheel tractor scrapers
    651B, 657B, 631KLRC

    motor grader
    14M, 16M, 24M

    wheel-type loader
    966G II 972G II 980H, 980G II 980G

    10 to 13 liter
    C11

    engine - industrial
    3176B, C13, C-15, G3606, 3408, 3412, G3612, C11, C15, 3408B, SPF743, SUF557 3516C, G3608, SBF214 3408C, C18, C-16, G3616

    motor graders
    24M

    articulated dump truck
    730C2 EJ 730, 740, 735, 725, 735 OEM

    compactors
    825C, 826G, 816F, 825G, 826C, 825GII, 816FII

    vees 27 to 32 liter
    3408E, 3408A

    pipelayers
    572R

    material handler
    MH3295, MH3037

    15 to 18 liter
    G3406, C15, C18

    wheeled excavator
    W345C MH

    wheel dozer
    824G II 814F II 824C, 824G

    off highway trucks
    793F, 793C, 773D, 773E2LRC, 789C, 775B, 771C, 773B, 773ELRC

    excavator
    365C L MH 349E L 352F-VG 345D L 374F L 336F L XE 349F L 336D2, 385C L 390F L 345C, 365B, 349E L HVG 336F, 390D L 340F L LRE 365C L 365B L 336E LH 349D2, 336D2 LXE 385B, 336F L 374D L 352F, 385C, 336D2 L 340F, 385C FS 340F L UHD 390D, 345C L 352F XE VG 365C 349D2 L 352F OEM 345C MH 390F 349D L 336E L 336E, 336D2 XE 336F LN XE 349E, 336F LN 336D2 L XE 345D L VG 336E LNH 345D, 365B II 336D2 GC 374F 336E H 340D2 L 385C L MH 349E L VG 5090B, 336F LNXE 352FMHPU 349D, 336FMHPU 336F XE

    wheel loaders
    980H, 980GII, 966GII

    wheel dozers
    814FII

    wheel excavators
    MH3037

    earthmoving compactor
    816F II 825G II 826G II 815F II