• Home
  • 3E-9400: Internal Snap Ring
3E-9400: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    3E-9400: Internal Snap Ring

    Part Number: 3E-9400
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 8.27, 0
    • Free Diameter - A(in): 8.74, 0
    • Shape: Tempered Basic, 0
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0, 0.197
    • Unit of Measurement: 0, Inch