• Home
  • 3E-9401: Internal Snap Ring
3E-9401: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    3E-9401: Internal Snap Ring

    Part Number: 3E-9401
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 10.24
    • Free Diameter - A(in): 10.82, 0
    • Shape: 0, Tempered Basic
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0.197, 0
    • Unit of Measurement: 0, Inch